Menu
Only for professionals

B 6334 

Hexagon coupling nuts
Material: Stainless steel A2 | Surface: -

Diameter (d)

Packingunit

For further information please contact us.
Item no.: 6334A210

Description

Item no.: 6334A210
Böllhoff standard 6334 | stainless steel | A2 | Cr(VI) - free | metric thread | height: 3 d

Diameter: M10

technical details

Read on Hide
Cr(VI) Note Cr(VI)-free
Diameter (d) M10
e 18,9
Flange/washer without flange
Force application Hexagon head
Installation method Screw into place with tool
m 30
Material Stainless steel
Material version A2
Pitch (P) 1,5
Risk hydrogen embrittlement
RoHS conformal
s 17
Thread type Metric thread
Tool size SW 17

Downloads

You can download CAD-files from our catalog on partcommunity: To Böllhoff partcommunity
Title Language Version File Download
Fastening and assembly technology: Products and services English 1180/21-V1-EN (WBH) 8.79 MB / PDF
Data sheet: Technical information and dimensions of the product English 02/2023 111.18 KB / PDF

This might also be of interest to you

Contact

General questions:
Phone: + 36 22 511 018
E-mail:

You come from another country? Here you can find further contact persons.