Menu
Only for professionals

DIN 934  similar to ISO 4032

Hexagon nuts
Material: Steel 8 | Surface: bright

For further information please contact us.

Description

Read on Hide
similar to ISO 4032 | DIN standard has been withdrawn
DIN 934 | steel | 8 | zinc-plated | Cr(VI) - free | metric left-handed thread

Note: For nuts of this standard <= M4 only the test forces of property class 6 can be guaranteed.
Similar to ISO 4032 | DIN-standard has been withdrawn | changed spanner widths for M10, M12, M14 and M22.

technical details

Read on Hide
Cr(VI) Note Cr(VI)-free
Flange/washer without flange
Force application Hexagon head
Installation method Screw into place with tool
Material Steel
Material version 8
Risk hydrogen embrittlement
RoHS conformal
Surface bright
Thread type Metric left-handed thread

Downloads

You can download CAD-files from our catalog on partcommunity: To Böllhoff partcommunity
Title Language Version File Download
Fastening and assembly technology: Products and services English 1180/21-V1-EN (WBH) 8.79 MB / PDF
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners English 1622/15.02 894.98 KB / PDF
Data sheet: Technical information and dimensions of the product English 02/2023 120.76 KB / PDF
Contact

General questions:
Phone: + 36 22 511 018
E-mail:

You come from another country? Here you can find further contact persons.