B 51010

Insert nuts

case hardened
Flange/washer: without flange | Thread type: Metric thread | Force application: Hexagon head | Material: Steel | Installation method: Rivet / press in | Surface: zinc-plated, thick-film passivated (VZD) | Product group: Nuts
Diameter (d)
M3
M4
M5
M6
M8
M12
M16
Packaging unit (pcs.)
500
1000
For further information please contact us.
Böllhoff standard 51010 | steel | zinc-plated | Cr(VI) - free | metric thread

Surface (VZD): galvanized, thick-film passivated, min. 5μm | corrosion resistance to DIN EN ISO 9227*: white rust 72h, red rust 144h | defined coefficient of friction μ(total) = 0.12 - 0.18 for elements with a nominal tensile strength ≥ 800 MPa

*The verification of the mentioned minimum requirements is carried out according to the test conditions of DIN EN ISO 4042, galvanic coatings for fasteners. For dimensions < M5, the above values may deviate downwards.
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Force application:
Hexagon head
Material:
Steel
Installation method:
Rivet / press in
Surface:
zinc-plated, thick-film passivated (VZD)
Product type:
Injection and rivet nuts
Product group:
Nuts
RoHS conformal:
Material:
Steel
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
VZD – the Cr(VI)-free alternative: Sustainable surface protection from Böllhoff
PDF
ENG
8045/17.02
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)