B 53030

U-NUT® self-locking nuts

with metric regular thread
Flange/washer: without flange | Thread type: Metric standard thread | Material: Steel 8 | Surface: zinc-plated | Product group: Nuts
Diameter (d)
M5
M6
M8
M10
M12
M16
M20
M24
Packaging unit (pcs.)
65
120
150
400
600
1000
1500
2500
For further information please contact us.
Böllhoff standard 53030 | Nut material: S45C | Zinc-plated | Material insert: stainless steel | Cr(VI) - free | Metric regular thread

Highest security for your threaded connection. U-NUT® nuts are a reliable and proven solution for all applications where the screws play a crucial role in ensuring function and safety, and where it is essential to prevent the preload force from being lost and the connection from falling apart.

The integrated sheet metal spring ensures that the U-NUT® nut maintains a consistent and controlled clamping force on the thread and that a certain amount of preload force always remains in the connection. Even under maximum loads. The geometry is precisely matched to the screw thread so that repeated tightening is possible throughout without any problems. The effectiveness of the U-NUT® is not dependent on a defined, high level of pre-tensioning force, so the nut is well-suited to planned pre-tensioned connections as well as for soft components and assembly with simple tools. U-NUT® will always secure your connection.

Benefits:
• thread clamping for maximum safety
• easy to assemble
• excellent refastening properties
• temperature and UV-stable compared to conventional locknuts with PA ring

Application examples:
• robotics
• motors
• pumps
• elevators
• machining
Material version:
S45C
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric standard thread
Material:
Steel 8
Surface:
zinc-plated
Application:
Joining by bolt, joining by stud
Product type:
with locking element
Product group:
Nuts
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
U-NUT®: Maximum security for your screw connection
PDF
ENG
8060/21-V2-EN (WBH)
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)