B 6334

Hexagon coupling nuts

Flange/washer: without flange | Thread type: Metric thread | Force application: Hexagon head | Material: Steel | Installation method: Screw into place with tool | Surface: zinc-plated | Product group: Nuts
Diameter (d)
M6
M8
M10
M12
M16
M20
M30
Packaging unit (pcs.)
10
25
50
100
200
250
500
For further information please contact us.
Böllhoff standard 6334 | steel | zinc-plated | Cr(VI) - free | metric thread | height: 3 d
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Force application:
Hexagon head
Material:
Steel
Installation method:
Screw into place with tool
Surface:
zinc-plated
Product type:
without locking element
Product group:
Nuts
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
1622/15.02