DIN 439
similar to ISO 4035

Hexagon nuts

low form | with chamfer
Flange/washer: without flange | Thread type: Metric thread | Force application: Hexagon head | Material: Stainless steel A4 | Installation method: Screw into place with tool | Product group: Nuts
similar to ISO 4035 | DIN standard has been withdrawn
DIN 439 | stainless steel | A4 | Cr(VI) - free | metric thread

Note: Similar to ISO 4035 | DIN-standard has been withdrawn | different spanner widths for M10, M12, M14 and M22 | only the regular thread is included in ISO 4035 | the fine thread was transferred to ISO 8675
Material version:
A4
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Force application:
Hexagon head
Material:
Stainless steel A4
Installation method:
Screw into place with tool
Product type:
without locking element
Product group:
Nuts
RoHS conformal:
Material:
Stainless steel
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024