DIN 431

Pipe nuts

with pipe thread | form B
Flange/washer: without flange | Thread type: Pipe thread | Force application: Hexagon head | Material: Stainless steel A2 | Installation method: Screw into place with tool | Product group: Nuts
Diameter (d)
G 1
G 1/4
Packaging unit (pcs.)
10
100
For further information please contact us.
DIN 431 | stainless steel | A2 | Cr(VI) - free | pipe thread
Material version:
A2
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Pipe thread
Force application:
Hexagon head
Material:
Stainless steel A2
Installation method:
Screw into place with tool
Product type:
without locking element