DIN 705 | steel | bright | Cr(VI) - free
Up to d = 70 mm with 1 threaded pin, from d = 80 mm with 2 threaded pins
Up to d = 70 mm with 1 threaded pin, from d = 80 mm with 2 threaded pins
Cr(VI) Note:
Cr(VI)-free
Risk hydrogen embrittlement:
Material:
Steel
Installation method:
Installation with tool
Surface:
bright
Product type:
Grease nipples and adjusting rings
Product group:
Miscellaneous
RoHS conformal:
Material:
Steel
Fastening and assembly technology: Products and services
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
The Manual of fastening Technology: 8th edition