DIN 71412 A

Kegelschmiernippel

form A | 180° head position | imperial thread
Thread type: Imperial thread | Material: Steel 5.8 | Installation method: Installation with tool | Surface: zinc-plated | Product group: Sonstiges
Diameter (d)
R 1/4
R 1/8
Length (l)
16
Packaging unit (pcs.)
100
For further information please contact us.
DIN 71412 A | steel | 5.8 | zinc-plated | Cr(VI) - free | imperial thread
Material version:
5.8
Cr(VI) Note:
Cr(VI)-free
Risk hydrogen embrittlement:
Thread type:
Imperial thread
Material:
Steel 5.8
Installation method:
Installation with tool
Surface:
zinc-plated
Product type:
Grease nipples and adjusting rings
Product group:
Sonstiges
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
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02