Menu
Only for professionals

DIN 6325  identical with ISO 8734

Parallel pins
Material: Steel | Surface: bright

Diameter (d)

Length (l)

Packingunit

For further information please contact us.
Item no.: 6325ST818

Description

identical with ISO 8734 | DIN standard has been withdrawn
Item no.: 6325ST818
DIN 6325 | steel | bright | Cr(VI) - free | tolerance field m6 | hardness 60 +/-2 HRC

Note: similar to ISO 8734 | DIN-standard has been withdrawn

Dimension: 8x18 mm

technical details

Read on Hide
Cr(VI) Note Cr(VI)-free
Diameter (d) 8
Installation method Rivet / press in
l max. A 18,215
l min. A 17,785
l2 1,8
Length (l) 18
Material Steel
Max. length 18
r ≃ 8
Risk hydrogen embrittlement
RoHs conformal
Surface bright
z1 ≃ 1,2
z2 ≃ 0,8

Downloads

You can download CAD-files from our catalog on partcommunity: To Böllhoff partcommunity
Title Language Version File Download
Fastening and assembly technology: Products and services English 1180/21-V1-EN 8.79 MB / PDF
Data sheet: Technical information and dimensions of the product English 02/2019 111.46 KB / PDF
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners English 1622/15.02 894.98 KB / PDF
Contact

General questions:
Phone: + 36 22 511 018
E-mail:

You come from another country? Here you can find further contact persons.