QUICKLOC® Retaining washer

Product group: Elements
Material/Surface finish
polyamide 6/black
stainless steel/bright
Diameter (d)
16
18
20
h
0.35
1
Packaging unit (pcs.)
500
1000
20000
25000
For further information please contact us.
*Grip length receptacle size 2 = -1mm

Retaining washer | Locking mechanism | Plastic or metal component

Retaining washer
The retaining washer captively holds the locking bolt to the cover. The maximum cover height describes the position of the retaining washer on the bolt. Thinner covers allow movement.
To achieve self-insertion when pressing the cover, the actual cover height must be the maximum cover height.

Lock bottom – receptacle
The first step is to choose the receptacle because it affects the grip length.

Grip length
The following parameters are added to determine the grip length:

grip length min = over height** + retaining washer (thickness)*** + 0,7 mm + possible cover spacing

**The cover height must fit precisely.
***With a given cover spacing, the thickness of the retaining washer is already included in the cover spacing.

Grip lengths vary depending on the receptacle. A + 1.5 mm tolerance can be added to the indicated nominal dimension. Within this tolerance, a noise-free fit of the cover in the housing is guaranteed.

Functional length
Measurable dimension on the bolt. The dimension results from the above-named lengths. It helps to distinguish the bolts.
Product type:
Quick-release fasteners
Product group:
Elements
RoHS conformal:
Technical information and dimensions of the product
PDF
ENG
02/2024
Quick release systems
PDF
ENG
0600/21-V1-EN (WBH)
360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)