SNAPLOC® Coupling

with collar for mounting dome - High temperature applications
Installation method: For insertion | Product group: Elements
Ball diameter (D)
10
Depth (L1)
16
Hardness
70 Shore A
Material thickness (L2)
3
Diameter (d2)
24
Packaging unit (pcs.)
1000
Reset selection
For further information please contact us.
Art.no.: 40400100030/10
Art.no.: 40400100030/10
Coupling | Insertion connection | With collar | Elastomer | Tool-free assembly | Rubber component | Installation in assembly domes | High temperature applications | Various Shore hardnesses | Decoupling
Depth (L1):
16
Diameter (d2):
24
d3:
22
d4:
32
Colour:
black
Hardness:
70 Shore A
Ball diameter (D):
10
L3:
12
L4:
7
L5:
6
Material thickness (L2):
3
Packaging unit (pcs.):
1000
Installation method:
For insertion
Product type:
Vibration and noise-decoupling fastening systems
Product group:
Elements
RoHS conformal:
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
SNAPLOC®: Vibration and noise decoupling plug-in connections
PDF
ENG
4350/19-V1-EN (WBH)
Product Guide: 360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)