DIN 976 B

Stud bolts

form A
Flange/washer: without flange | Thread type: Metric thread | Material: Steel 4.8 | Installation method: Assembly by hand | Surface: zinc-plated | Product group: Miscellaneous
Diameter (d)
M10
M12
Length (l)
50
60
Packaging unit (pcs.)
50
100
For further information please contact us.
DIN 976 B | steel | 4.8 | zinc-plated | Cr(VI) - free | metric thread
Material version:
4.8
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Material:
Steel 4.8
Installation method:
Assembly by hand
Surface:
zinc-plated
Product type:
Set screws/Stud bolts
Product group:
Miscellaneous
RoHS conformal:
Material:
Steel
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024