DIN 976 A

Threaded rods

form A | length: 1 m | metric fine thread
Flange/washer: without flange | Thread type: Metric fine thread | Material: Steel 4.8 | Installation method: Assembly by hand | Surface: bright | Product group: Screws
Diameter (d)
M16
Length (l)
1000
Packaging unit (pcs.)
1
For further information please contact us.
DIN 976 A | steel | 4.8 | bright | Cr(VI) - free | metric fine thread
Material version:
4.8
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric fine thread
Material:
Steel 4.8
Installation method:
Assembly by hand
Surface:
bright
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
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)