HELICOIL® Plus Kit - Repair range

M2,5 - M12 | 5 dimensions in 3 lengths (1d, 1,5d and 2d)
Thread type: Metric standard thread | Material: Stainless steel A2 | Surface: coloured green | Product group: Repair kit
Diameter (d)
M 2.5 - M 6
M 4 - M 10
M 5 - M 12
Packaging unit (pcs.)
1
Reset selection
For further information please contact us.
Art.no.: 41861010001/10
Art.no.: 41861010001/10
Use the HELICOIL® kits to repair defective threads easily and with only a few steps.

Delivery scope:
• HELICOIL® Plus thread inserts of five different sizes and in three different lengths each (1 d, 1.5 d, 2 d)
• 1 twist drill
• 1 HSS HELICOIL® manual tap
• 1 HELICOIL® Plus installation mandrel
• 1 Tang break-off tool
• Practical case for storage and transport
• Operating instructions

Note:
Refill packs containing the fitting HELICOIL® thread inserts are available for these HELICOIL® kits.
Diameter (d):
M 4 - M 10
ECLASS 7.1:
23110901
Packaging unit (pcs.):
1
Material version:
A2, 1.4301, X5 CrNi1810
Thread type:
Metric standard thread
Material:
Stainless steel A2
Surface:
coloured green
Product group:
Repair kit
RoHS conformal:
Material:
Stainless steel
Product Guide: 360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
HELICOIL® Kits: Repair solutions for damaged threads – repaired, better than new
PDF
ENG
0180/18-V1-02
HELICOIL® Plus thread technology: Intelligent system solution comprising a fastener and efficient processing for high-strength screw joints
PDF
ENG
0100/24-V1-EN