HELICOIL® Plus Kit - Repair range oil drain threads

M12 x 1.5 - M16 x 1.5 | 3 dimensions in 3 lengths (0,75d, 1d and 1,5d)
Thread type: Metric fine thread | Material: Stainless steel A2 | Surface: coloured green | Product group: Repair kit
Diameter (d)
M 12x1.5 - M 16x1.5
Packaging unit (pcs.)
1
Reset selection
For further information please contact us.
Art.no.: 41867000001/10
Art.no.: 41867000001/10
Use the HELICOIL® kits to repair defective threads easily and with only a few steps.

Delivery scope:
• HELICOIL® Plus thread inserts of three different sizes and in three different lengths each (0.75 d, 1 d, 1.5 d)
• 1 combined HELICOIL® drilling and tapping tool - 2 in 1
• 1 HELICOIL® manual tap (for interference)
• 1 HELICOIL® Plus installation mandrel
• 1 tang break-off pliers
• 1 slide gauge
• Practical case for storage and transport
• Operating instructions

Note:
Refill packs containing the fitting HELICOIL® thread inserts are available for these HELICOIL® kits.

Items:
10 pieces HELICOIL® Plus thread inserts per size and length.

M12x1.5 x 9
M12x1.5 x 12
M12x1.5 x 18
M14x1.5 x 10.5
M14x1.5 x 14
M14x1.5 x 21
M16x1.5 x 12
M16x1.5 x 16
M16x1.5 x 24
Diameter (d):
M 12x1.5 - M 16x1.5
ECLASS 7.1:
23110901
Packaging unit (pcs.):
1
Material version:
A2, 1.4301, X5 CrNi1810
Thread type:
Metric fine thread
Material:
Stainless steel A2
Surface:
coloured green
Product group:
Repair kit
RoHS conformal:
Material:
Stainless steel
Product Guide: 360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)
HELICOIL® Plus thread technology: Intelligent system solution comprising a fastener and efficient processing for high-strength screw joints
PDF
ENG
0100/24-V1-EN
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
HELICOIL® Kits: Repair solutions for damaged threads – repaired, better than new
PDF
ENG
0180/18-V1-02