HELICOIL® Plus Kit - Thread repair

M18 - M36 x 1,5 | 1 dimension in 1 length
Thread type: Metric standard and fine thread | Material: Stainless steel A2 | Surface: coloured green | Product group: Repair kits
Use the HELICOIL® kits to repair defective threads easily and with only a few steps.

Delivery scope:
• 10 HELICOIL® Plus thread inserts of the same size and length
• HELICOIL® manual tap (single tap or two-parts set consisting of pre and final cutter)
• HELICOIL® Plus installation mandrel (M18–M24 normal screw thread)
• HELICOIL® Plus manual installation tool (M27–M33 normal screw thread, M18 x 1.5–M36 x 1.5 fine screw thread)
• Practical case for storage and transport
• Operating instructions

Note:
Refill packs containing the fitting HELICOIL® thread inserts are available for these HELICOIL® kits.
Material version:
A2, 1.4301, X5 CrNi1810
Thread type:
Metric standard and fine thread
Material:
Stainless steel A2
Surface:
coloured green
Product type:
Repair kit
Product group:
Repair kits
RoHS conformal:
Material:
Stainless steel
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Product Guide: 360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)
HELICOIL® Plus thread technology: Intelligent system solution comprising a fastener and efficient processing for high-strength screw joints
PDF
ENG
0100/24-V1-EN
HELICOIL® Kits: Repair solutions for damaged threads – repaired, better than new
PDF
ENG
0180/18-V1-02