HELICOIL® Plus Kit - Thread repair Spark plug threads

M10 x 1 - M14 x 1,25 | 1 size in 3 lengths
Thread type: Metric fine thread | Material: Stainless steel A2 | Surface: coloured green | Product group: Repair kits
Diameter (d)
M 10x1
M 12x1.25
M 14x1.25
Packaging unit (pcs.)
1
For further information please contact us.
HELICOIL® kit - to repair spark plug and glow plug threads.

Delivery scope:
• HELICOIL® Plus thread inserts of the same size and in three different lengths
• Combined HELICOIL® drilling and tapping tool - 2 in 1
• HELICOIL® Plus installation mandrel
• Practical case for storage and transport
• Operating instructions

Note:
Refill packs containing the fitting HELICOIL® thread inserts are available for these HELICOIL® kits.

Items:
10 pieces HELICOIL® Plus thread inserts per length.
Material version:
A2, 1.4301, X5 CrNi1810
Thread type:
Metric fine thread
Material:
Stainless steel A2
Surface:
coloured green
Product type:
Repair kit
Product group:
Repair kits
RoHS conformal:
Material:
Stainless steel
HELICOIL® Kits: Repair solutions for damaged threads – repaired, better than new
PDF
ENG
0180/18-V1-02
Data sheet: Technical information and dimensions of the product
PDF
ENG
04/2025
Product Guide: 360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)
HELICOIL® Plus thread technology: Intelligent system solution comprising a fastener and efficient processing for high-strength screw joints
PDF
ENG
0100/24-V1-EN