HELICOIL® Plus Kit - Thread repair wheel bearing housings

M9 x 1,25 | 1 dimension in 1 length
Thread type: Metric standard thread | Material: Stainless steel A2 | Surface: coloured green | Product group: Repair kits
Diameter (d)
M 9
Packaging unit (pcs.)
1
Reset selection
For further information please contact us.
Art.no.: 41859090005/10
Art.no.: 41859090005/10
HELICOIL® Plus kit - thread repair for wheel bearing housings - TÜV-certified* (TÜV: German Technical Inspection Association).

Delivery scope:
• HELICOIL® Plus thread inserts
• 1 combined drilling and tapping tool - 2 in 1
• 1 installation mandrel
• 1 tang break-off mandrel
• Practical case for storage and transport
• Operating instructions

* TÜV-certified for wheel bearing housings types 1J0 255 N and 1J0 256 N (wheel bearing housings have been used in the following models and others: VW Golf IV LIM/Variant, 1997–2001; Audi A3, 1996–2003; Skoda Octavia, 1996–2003; VW Bora, 1997–2005; VW Bora Variant 4-Motion, 1999–2001; VW Golf IV Variant 4-Motion, 1998–2006; Seat Leon, 1999–2006; Seat Toledo, 1999–2004). All specifications regarding vehicle models are supplied without liability.

Note:
Refill packs containing the fitting HELICOIL® thread inserts are available for these HELICOIL® kits.

Items:
10 pieces HELICOIL® Plus thread inserts M9 x 10.
B:
9.4
Diameter (d):
M 9
d1 max.:
11.1
d1 min.:
10.85
D1HC max.:
9.48
D1HC min.:
9.27
DHC min.:
10.62
ECLASS 7.1:
23110901
Nominal length t2:
10
Pitch (P):
1.25
Packaging unit (pcs.):
1
Material version:
A2, 1.4301, X5 CrNi1810
Thread type:
Metric standard thread
Material:
Stainless steel A2
Surface:
coloured green
Product type:
Repair kit
Product group:
Repair kits
RoHS conformal:
Material:
Stainless steel
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Product Guide: 360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)
HELICOIL® Plus thread technology: Intelligent system solution comprising a fastener and efficient processing for high-strength screw joints
PDF
ENG
0100/24-V1-EN
HELICOIL® Kits: Repair solutions for damaged threads – repaired, better than new
PDF
ENG
0180/18-V1-02