Art.no.: 41859144003/10
HELICOIL® kit - thread repair for wheel bolt threads - TÜV-certified (TÜV: German Technical Inspection Association).
Delivery scope:
• HELICOIL® Plus thread inserts
• Combined HELICOIL® drilling and tapping tool (special version) - 2 in 1
• Caulking tool
• HELICOIL® Plus installation mandrel
• Tang break-off pliers
• Practical case for storage and transport
• Operating instructions
For Audi, SEAT, Skoda and VW: OEM number 1J0 407 613 B/1J0 407 613 C/1J0 407 613 G.
Note:
Refill packs containing the fitting HELICOIL® thread inserts are available for these HELICOIL® kits.
Items:
10 pieces HELICOIL® Plus thread inserts M14 x 1.5 x 9.
Delivery scope:
• HELICOIL® Plus thread inserts
• Combined HELICOIL® drilling and tapping tool (special version) - 2 in 1
• Caulking tool
• HELICOIL® Plus installation mandrel
• Tang break-off pliers
• Practical case for storage and transport
• Operating instructions
For Audi, SEAT, Skoda and VW: OEM number 1J0 407 613 B/1J0 407 613 C/1J0 407 613 G.
Note:
Refill packs containing the fitting HELICOIL® thread inserts are available for these HELICOIL® kits.
Items:
10 pieces HELICOIL® Plus thread inserts M14 x 1.5 x 9.
B:
14.5
Diameter (d):
M 14x1.5
d1 max.:
17.2
d1 min.:
16.8
D1HC max.:
14.56
D1HC min.:
14.38
DHC min.:
15.95
ECLASS 7.1:
23110901
Nominal length t2:
9
Pitch (P):
1.5
Packaging unit (pcs.):
1
Material version:
A2, 1.4301, X5 CrNi1810
Thread type:
Metric fine thread
Material:
Stainless steel A2
Surface:
coloured green
Product type:
Repair kit
Product group:
Repair kits
RoHS conformal:
Material:
Stainless steel
Product Guide: 360° Joining Technology
HELICOIL® Kits: Repair solutions for damaged threads – repaired, better than new
HELICOIL® Plus thread technology: Intelligent system solution comprising a fastener and efficient processing for high-strength screw joints