RIVKLE® Pin

Product group: Accessories | Product type: P2005 / P1007 / P2007
Packaging unit (pcs.)
1
Reset selection
For further information please contact us.
Art.no.: 23680300009/00
Art.no.: 23680300009/00
For the installation of the threaded mandrel on RIVKLE® setting tools P2005, P1007 and P2007.

The gap in this ring must be turned until the bolt is covered so that the bolt is easier to install.
ECLASS 7.1:
21040706
For tool type:
P2005, P1007, P2007
Packaging unit (pcs.):
1
Product type:
Pin
Product group:
Accessories
Product type:
P2005 / P1007 / P2007
Technical information:
Turn ring in order free-space come infront of pin to make easier the mounting/mounting.
RIVKLE®: Blind rivet nuts and studs
PDF
ENG
2307/25-V1-EN (BOF)
Product Guide: 360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024