RIVKLE® Process Control

Type EP1009
Product group: Accessories | Product type: EP1009
Diameter (d)
M3 - M6
Packaging unit (pcs.)
1
Reset selection
For further information please contact us.
Art.no.: 28252215000/00
Art.no.: 28252215000/00
RIVKLE® process control EP 1009:
• Connection of a force-controlled pneumatic/hydraulic installation tool with setting stroke control
• Perfect setting results without loss of performance
• For processing blind rivet nuts of sizes M3–M6
• Tooling not included
Diameter (d):
M3 - M6
ECLASS 7.1:
21040706
Weight g:
2050
Packaging unit (pcs.):
1
Product type:
Hydraulic and pneumatic setting tool
Product group:
Accessories
Product type:
EP1009
Product Guide: 360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
RIVKLE®: Blind rivet nuts and studs
PDF
ENG
2307/25-V1-EN (BOF)