RIVKLE® PNC Standard blind rivet nuts

Hole geometry: Cylindrical | Head shape: Flat head | Material: Stainless steel | Product group: Elements | End type: Open | Body form: Slotted
Diameter (d)
M 4
M 5
M 6
M 10
Clamping range (e min - e max)
0,50 – 3,80
0,50 – 7,10
4,45 – 8,10
7,10 – 12,70
Packaging unit (pcs.)
100
For further information please contact us.
Properties:
• High pull-out strengths due to long grip length
• For soft and/or thin materials such as plastics and composite materials
• Star-shaped bulge
• Large support surface for increased material strength
• Low radial tension during setting to reduce the risk of damage to soft and brittle materials

Note:
Special setting tools are required to process RIVKLE® PN.
Hole geometry:
Cylindrical
Head shape:
Flat head
Material:
Stainless steel
Product group:
Elements
End type:
Open
Body form:
Slotted
Material:
Stainless steel
Blind rivet nuts and studs
PDF
ENG
2307/23-V1-EN (BOF)
Technical information and dimensions of the product
PDF
ENG
02/2024
360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)
Stainless steel blind rivet nuts and studs
PDF
ENG
RK INOX 10/16 EN