Art.no.: 23615801000/00
RIVKLE® P2007 PN pneumatic/hydraulic setting tool.
Versatile and flexible tool with amplified stroke for RIVKLE® PN blind rivet nuts.
This force-controlled setting tool is used to set RIVKLE® PN blind rivet nuts made of steel (M4–M8).
Delivery scope:
• Basic tool with amplified stroke
• Operating instructions
• Practical case for storage and transport
Threaded mandrels and anvils are not included in the delivery scope and must be ordered separately.
Properties:
• Weight: 2.2 kg
• Maximum setting force: 14.5 kN
• Maximum stroke: 14 mm
• Required air pressure: 5.5–6.5 bar
• Air consumption: 8 litres
Alternative setting tool for RIVKLE® PN blind rivet nuts:
• RIVKLE® P3007 PN (maximum stroke 14 mm, maximum setting force 25 kN)
Alternative force-controlled pneumatic/hydraulic setting tools for RIVKLE® Standard blind rivet nuts:
• P1007 - for small sizes
• P2007 - for medium sizes
• P3007 - for large sizes
Versatile and flexible tool with amplified stroke for RIVKLE® PN blind rivet nuts.
This force-controlled setting tool is used to set RIVKLE® PN blind rivet nuts made of steel (M4–M8).
Delivery scope:
• Basic tool with amplified stroke
• Operating instructions
• Practical case for storage and transport
Threaded mandrels and anvils are not included in the delivery scope and must be ordered separately.
Properties:
• Weight: 2.2 kg
• Maximum setting force: 14.5 kN
• Maximum stroke: 14 mm
• Required air pressure: 5.5–6.5 bar
• Air consumption: 8 litres
Alternative setting tool for RIVKLE® PN blind rivet nuts:
• RIVKLE® P3007 PN (maximum stroke 14 mm, maximum setting force 25 kN)
Alternative force-controlled pneumatic/hydraulic setting tools for RIVKLE® Standard blind rivet nuts:
• P1007 - for small sizes
• P2007 - for medium sizes
• P3007 - for large sizes
Diameter (d):
M 4 - M 8
ECLASS 7.1:
21040706
Range of application:
M 4 - M 8
Weight g:
2400
Packaging unit (pcs.):
1
Product type:
Hydraulic manual setting tool
Product group:
Tools
Product type:
P2007 PN
Technical information:
2,2 kg, Max setting force 14,5 kN to set RIVKLE® PLUSNUT from M4 to M8
Specific notice for: RIVKLE® P1007 - RIVKLE® P2007 - RIVKLE® P2007 PN - RIVKLE® P3007 - RIVKLE® P3007 PN
RIVKLE®: Blind rivet nuts and studs
Product Guide: 360° Joining Technology
Operating instructions: RIVKLE® P1007 - RIVKLE® P2007 - RIVKLE® P2007 PN