RIVKLE® Hydraulic/pneumatic setting tool

- pressure controlled
Product group: Tools | Product type: P3007 PN
Packaging unit (pcs.)
1
Reset selection
For further information please contact us.
Art.no.: 23616001000/00
Art.no.: 23616001000/00
RIVKLE® P3007 PN pneumatic/hydraulic setting tool.

Strong and robust tool with amplified stroke for RIVKLE® PN blind rivet nuts.

This force-controlled setting tool is used to set RIVKLE® PN blind rivet nuts made of steel (M8/M10).

Delivery scope:
• Basic tool with amplified stroke
• Operating instructions
• Practical case for storage and transport

Threaded mandrels and anvils are not included in the delivery scope and must be ordered separately.

Properties:
• Weight: 3.4 kg
• Maximum setting force: 25 kN
• Maximum stroke: 14 mm
• Required air pressure: 5.5–6.5 bar
• Air consumption: 12 litres

Alternative setting tool for RIVKLE® PN blind rivet nuts:
• RIVKLE® P2007 PN (maximum stroke 14 mm, maximum setting force 14.5 kN)

Alternative force-controlled pneumatic/hydraulic setting tools for RIVKLE® Standard blind rivet nuts:
• P1007 - for small sizes
• P2007 - for medium sizes
• P3007 - for large sizes
Diameter (d):
M 8 - M 10
ECLASS 7.1:
21040706
Range of application:
M 8 - M 10
Weight g:
3100
Packaging unit (pcs.):
1
Product type:
Hydraulic manual setting tool
Product group:
Tools
Product type:
P3007 PN
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Specific notice for: RIVKLE® P1007 - RIVKLE® P2007 - RIVKLE® P2007 PN - RIVKLE® P3007 - RIVKLE® P3007 PN
PDF
ENG
02/2024
Operating instructions: RIVKLE® P3007 - RIVKLE® P3007 PN
PDF
ENG
10/2021
RIVKLE®: Blind rivet nuts and studs
PDF
ENG
2307/25-V1-EN (BOF)
RIVKLE®: Power hand tools for RIVKLE® blind rivet nuts and studs
PDF
ENG
2366/19-V1-EN (BOF)
Product Guide: 360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)