ONLY FOR PROFESSIONALS
  • Germany
  • Austria
  • France
  • Hungary
  • Slovakia
  • Czech Republic
  • Poland
  • Spain
  • Portugal
  • Romania
  • Turkey
  • Italy
  • Switzerland
  • Screws
    Screws with internal force application
    Tapping screws Flat head screws Thread rolling/cutting screws Set screws Plastic screws Pan head/Raised countersunk head screws Hexagon socket button head screws with collar Countersunk bolts Self-locking screws Pressboard screws Locking screws Cylinder screws
    Screws with external force application
    Tapping screws Thread rolling/cutting screws Hexagon head bolts Self-locking screws Locking screws Hexagon fitted bolts
    Direct screws-fittings
    Tapping screws Thread rolling/cutting screws Wood screws Plastic screws Pressboard screws
    Screws with locking function
    Thread rolling/cutting screws Self-locking screws ZAHN self-locking screws
    Other screws
    Eyebolts Mushroom head bolts Wing screws Knurled screws Eye bolts Countersunk bolts Studs Square head bolts
  • Washers
    Flat washers
    Large diameter washers Conical cups Spherical washers Shim rings Washers Sealing washers
    Resilient washers, spring washers
    Serrated lock washers Spring washers Locking washers Conical spring washers Spring-lock washers Disc springs Tooth lock washers
    Washers with locking function
    NORD-LOCK® wedge-locking washers RIPP LOCK® self-locking washers Tab washers Locking washers Conical spring washers Spring-lock washers Disc springs Shaft locks
  • Nuts
    Nuts without locking function
    Long nuts Round nuts Pipe nuts Washer nuts Hexagon cap nuts Hexagon coupling nuts Hexagon nuts Square nuts
    Nuts with locking function
    FINE U-NUT® self-locking nuts U-NUT® self-locking nuts RIPP LOCK® self-locking nuts Washer nuts Castle nuts Hexagon cap nuts Hexagon nuts Self-locking nuts Vargal® self-locking nuts ZAHN self-locking nuts
    Injection and rivet nuts
    Insert nuts
    Weld nuts
    Square neck weld nuts Hexagon weld nuts
    Seal nuts
    SEAL LOCK® Seal nuts
    Other nuts
    Drive-in nuts Wing nuts Cage nuts Knurled nuts Eye nuts Slotted nuts Snap nuts SEAL LOCK® Seal nuts Turnbuckle sleeves
  • Thread creation
    RIVKLE® Blind rivet nuts
    RIVKLE® SFC RIVKLE® HRT RIVKLE® Standard RIVKLE® PN RIVKLE® Seal Ring
    RIVKLE® Blind rivet studs
    RIVKLE® Standard RIVKLE® Seal Ring
    AMTEC® thread inserts
    Thermal installation
    HITSERT® 2 HITSERT® 3 SONICSERT®
    Self tapping
    QUICKSERT® QUICKSERT® Hex QUICKSERT® Plus
    Expansion anchoring
    SPREDSERT® EXPANSIONSERT QUICKSERT® Expansion
  • Thread reinforcement
    HELICOIL® thread inserts
    HELICOIL® Plus Free Running HELICOIL® Plus Screwlock HELICOIL® Tangfree Free Running HELICOIL® Tangfree Screwlock
    HELICOIL® Refill packs
    Tapping tools
    Manuel taps Machine taps Combined drilling and tapping tools Mechanical thread former Threaded plug gauges
    Installation tools
    Installation mandrel Installation tools Manual installation tools Tang break-off mandrels
    Accessories
    Extraction tools Accumulator batteries Compensation washers Exchange unit Drill chuck Basic tools Clutches Motors Quick chargers Others Twist drill Leader cartridges
  • Repair
    HELICOIL® Repair kits
    HELICOIL® Refill packs
  • Riveting technology
    RIVKLE® Blind rivet nuts
    RIVKLE® SFC RIVKLE® HRT RIVKLE® Standard RIVKLE® PN RIVKLE® Seal Ring
    RIVKLE® Blind rivet studs
    RIVKLE® Standard RIVKLE® Seal Ring
    RIVKLE® Tools
    Manual tools Power tools
    RIVKLE® Kit
    RIVKLE® Accessories
    RIVQUICK® Blind rivet
    Standard rivets Sealed type rivets Peel type rivets Slotted rivets Varigrip multigrip blind rivets Varibulb high strength blind rivets Varibolt multigrip blind rivets Varilock high strength blind rivets Coloured blind rivets Earthing rivets Multigrip
    RIVQUICK® Tools
    RIVQUICK® Accessories
    RIVQUICK® Kit
  • Others
    SNAPLOC® systems
    SNAPLOC® Ball studs SNAPLOC® Coupling
    QUICKLOC® Quick releases
    SITEC® Rivet
    ONSERT® adhesive technology
    Sealing rings
    Threaded rods and weld stud ends
    Socket srew keys and bits
    Grease nipples
    Countersunk/Round head rivets
    Turnbuckle nuts, hose clamps, spring cotters
    Pins, split pins, grooved pins
    Shaft lock and parallel keys
    Adjusting rings
    DST fastener
  • Screws
    • Screws with internal force application
      • Tapping screws
      • Flat head screws
      • Thread rolling/cutting screws
      • Set screws
      • Plastic screws
      • Pan head/Raised countersunk head screws
      • Hexagon socket button head screws with collar
      • Countersunk bolts
      • Self-locking screws
      • Pressboard screws
      • Locking screws
      • Cylinder screws
    • Screws with external force application
      • Tapping screws
      • Thread rolling/cutting screws
      • Hexagon head bolts
      • Self-locking screws
      • Locking screws
      • Hexagon fitted bolts
    • Direct screws-fittings
      • Tapping screws
      • Thread rolling/cutting screws
      • Wood screws
      • Plastic screws
      • Pressboard screws
    • Screws with locking function
      • Thread rolling/cutting screws
      • Self-locking screws
      • ZAHN self-locking screws
    • Other screws
      • Eyebolts
      • Mushroom head bolts
      • Wing screws
      • Knurled screws
      • Eye bolts
      • Countersunk bolts
      • Studs
      • Square head bolts
  • Washers
    • Flat washers
      • Large diameter washers
      • Conical cups
      • Spherical washers
      • Shim rings
      • Washers
      • Sealing washers
    • Resilient washers, spring washers
      • Serrated lock washers
      • Spring washers
      • Locking washers
      • Conical spring washers
      • Spring-lock washers
      • Disc springs
      • Tooth lock washers
    • Washers with locking function
      • NORD-LOCK® wedge-locking washers
      • RIPP LOCK® self-locking washers
      • Tab washers
      • Locking washers
      • Conical spring washers
      • Spring-lock washers
      • Disc springs
      • Shaft locks
  • Nuts
    • Nuts without locking function
      • Long nuts
      • Round nuts
      • Pipe nuts
      • Washer nuts
      • Hexagon cap nuts
      • Hexagon coupling nuts
      • Hexagon nuts
      • Square nuts
    • Nuts with locking function
      • FINE U-NUT® self-locking nuts
      • U-NUT® self-locking nuts
      • RIPP LOCK® self-locking nuts
      • Washer nuts
      • Castle nuts
      • Hexagon cap nuts
      • Hexagon nuts
      • Self-locking nuts
      • Vargal® self-locking nuts
      • ZAHN self-locking nuts
    • Injection and rivet nuts
      • Insert nuts
    • Weld nuts
      • Square neck weld nuts
      • Hexagon weld nuts
    • Seal nuts
      • SEAL LOCK® Seal nuts
    • Other nuts
      • Drive-in nuts
      • Wing nuts
      • Cage nuts
      • Knurled nuts
      • Eye nuts
      • Slotted nuts
      • Snap nuts
      • SEAL LOCK® Seal nuts
      • Turnbuckle sleeves
  • Thread creation
    • RIVKLE® Blind rivet nuts
      • RIVKLE® SFC
      • RIVKLE® HRT
      • RIVKLE® Standard
      • RIVKLE® PN
      • RIVKLE® Seal Ring
    • RIVKLE® Blind rivet studs
      • RIVKLE® Standard
      • RIVKLE® Seal Ring
    • AMTEC® thread inserts
      • Thermal installation
      • Self tapping
      • Expansion anchoring
  • Thread reinforcement
    • HELICOIL® thread inserts
      • HELICOIL® Plus Free Running
      • HELICOIL® Plus Screwlock
      • HELICOIL® Tangfree Free Running
      • HELICOIL® Tangfree Screwlock
    • HELICOIL® Refill packs
    • Tapping tools
      • Manuel taps
      • Machine taps
      • Combined drilling and tapping tools
      • Mechanical thread former
      • Threaded plug gauges
    • Installation tools
      • Installation mandrel
      • Installation tools
      • Manual installation tools
      • Tang break-off mandrels
    • Accessories
      • Extraction tools
      • Accumulator batteries
      • Compensation washers
      • Exchange unit
      • Drill chuck
      • Basic tools
      • Clutches
      • Motors
      • Quick chargers
      • Others
      • Twist drill
      • Leader cartridges
  • Repair
    • HELICOIL® Repair kits
    • HELICOIL® Refill packs
  • Riveting technology
    • RIVKLE® Blind rivet nuts
      • RIVKLE® SFC
      • RIVKLE® HRT
      • RIVKLE® Standard
      • RIVKLE® PN
      • RIVKLE® Seal Ring
    • RIVKLE® Blind rivet studs
      • RIVKLE® Standard
      • RIVKLE® Seal Ring
    • RIVKLE® Tools
      • Manual tools
      • Power tools
    • RIVKLE® Kit
    • RIVKLE® Accessories
    • RIVQUICK® Blind rivet
      • Standard rivets
      • Sealed type rivets
      • Peel type rivets
      • Slotted rivets
      • Varigrip multigrip blind rivets
      • Varibulb high strength blind rivets
      • Varibolt multigrip blind rivets
      • Varilock high strength blind rivets
      • Coloured blind rivets
      • Earthing rivets
      • Multigrip
    • RIVQUICK® Tools
    • RIVQUICK® Accessories
    • RIVQUICK® Kit
  • Others
    • SNAPLOC® systems
      • SNAPLOC® Ball studs
      • SNAPLOC® Coupling
    • QUICKLOC® Quick releases
    • SITEC® Rivet
    • ONSERT® adhesive technology
    • Sealing rings
    • Threaded rods and weld stud ends
    • Socket srew keys and bits
    • Grease nipples
    • Countersunk/Round head rivets
    • Turnbuckle nuts, hose clamps, spring cotters
    • Pins, split pins, grooved pins
    • Shaft lock and parallel keys
    • Adjusting rings
    • DST fastener
Riveting technology
RIVQUICK® Accessories

RIVQUICK® 1 set of jaws 3 pieces

for battery-operated blind riveting tool B3000
Product group: Accessories | Product type: B3000
RIVQUICK® 1 set of jaws 3 pieces 1
Packaging unit (pcs.)
1
Reset selection
For further information please contact us.
Art.no.: 22604000004/00
  • Description
Art.no.: 22604000004/00
Wear part to check regularly
ECLASS 7.1:
21040706
Packaging unit (pcs.):
1
Product type:
1 set of jaws
Product group:
Accessories
Product type:
B3000
Product Guide: 360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)
RIVQUICK®: Standard and high-strength break stem rivets
PDF
ENG
0720/23-V1-EN (BOF)

Other customers also bought

DIN 6796
Conical spring washers for threaded connections 3 | 1000
Conical spring washers for threaded connections
Art.no.: 6796FSTMZ3
Spring steel | mechanically zinc-plated | Spring steel | Assembly by hand | mechanically zinc-plated | Washers
To the product
DIN 6796
Conical spring washers for threaded connections 10 | 500
Conical spring washers for threaded connections
Art.no.: 6796FSTMZ10
Spring steel | mechanically zinc-plated | Spring steel | Assembly by hand | mechanically zinc-plated | Washers
To the product
B 15482
similar to ISO 15482
Self-drilling screws 3.5 | 13 | 1000
Self-drilling screws
countersunk head | hexalobular drive | case hardened
Art.no.: 15482TXVZ3,513
Steel | zinc-plated | without flange | Thread type ST | Countersunk head | Hexalobular / Torx | Steel | Screw into place with tool | zinc-plated | Screws
To the product
  • Contact
  • Newsletter
  • Website
  • Terms of use
  • Data Privacy Rules
  • Imprint



© 2025 Böllhoff Kft.
Sign in
Forgot password?
Register
Please be patient for a moment!
Browser warning
Error