RIVQUICK® Extended nose pieces

for hydraulic/pneumatic tool P3000
Product group: Accessories | Product type: P3000
Diameter (d)
6.4
Packaging unit (pcs.)
1
Reset selection
For further information please contact us.
Art.no.: 22603264001/00
Art.no.: 22603264001/00
Enable the P3000 to set different rivet diameters

Manual screw in the nose of the tool
Diameter (d):
6.4
ECLASS 7.1:
21040706
Packaging unit (pcs.):
1
Product type:
Nose piece
Product group:
Accessories
Product type:
P3000
RIVQUICK®: Standard and high-strength break stem rivets
PDF
ENG
0720/23-V1-EN (BOF)
Product Guide: 360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)