RIVQUICK® Standard rivets

Head shape: Extra-large head | Material: Stainless steel A2 / Stainless steel A2 | Product group: Elements
Diameter (d)
4,8
Length (l)
10
12
14
16
Clamping range (e min - e max)
4,00 – 6,00
6,00 – 8,00
8,00 – 10,00
10,00 – 12,00
Packaging unit (pcs.)
250
For further information please contact us.
Standard rivet extra-large head with stainless steel A2 body and stainless steel A2 mandrel

Made of stainless steel for an optimum corrosion resistance

Cr(VI)-free
Cr(VI) Note:
Cr(VI)-free
Head shape:
Extra-large head
Material mandrel:
Stainless steel A2
Material sleeve:
Stainless steel A2
Material:
Stainless steel A2 / Stainless steel A2
Product group:
Elements
Technical information:
Made of stainless steel for an optimum corrosion resistance
RIVQUICK®: Standard and high-strength break stem rivets
PDF
ENG
0720/23-V1-EN (BOF)
Product Guide: 360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024