RIVQUICK® Battery-operated blind rivet tool

for small dimension rivets
Product group: Tools | Product type: B2000
Packaging unit (pcs.)
1
Reset selection
For further information please contact us.
Art.no.: 22604001000/00
Art.no.: 22604001000/00


Weight: 2.00 kg and maximum setting force of 10000N
ECLASS 7.1:
21059014
Packaging unit (pcs.):
1
Product group:
Tools
Product type:
B2000
Technical information:
Weight: 2.00 kg and maximum setting force of 10000N
Standard and high-strength break stem rivets
PDF
ENG
0720/23-V1-EN (BOF)
Setting tools for break stem rivets
PDF
ENG
0725/24-V1-EN (BOF)
Power tools
PDF
ENG
RQ Power tools 06/14 ENG
360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)