RIVQUICK® Hydraulic and pneumatic setting tool

universal and versatile setting tool
Product group: Tools | Product type: P2000
Packaging unit (pcs.)
1
Reset selection
For further information please contact us.
Art.no.: 22603101000/00
Art.no.: 22603101000/00


Weight: 1.65 kg and maximum setting force of 12500N
ECLASS 7.1:
21060803
Packaging unit (pcs.):
1
Product type:
Hydraulic and pneumatic setting tool
Product group:
Tools
Product type:
P2000
RIVQUICK®: Standard and high-strength break stem rivets
PDF
ENG
0720/23-V1-EN (BOF)
RIVQUICK®: Setting tools for break stem rivets
PDF
ENG
0725/24-V1-EN (BOF)
Product Guide: 360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)
RIVQUICK®: Power tools
PDF
ENG
RQ Power tools 06/14 ENG