similar to ISO 7051 | DIN standard has been withdrawn
DIN 7983 | stainless steel | A2 | Cr(VI) - free | thread type ST (sheet metal)
Note: Similar to ISO 7051 | DIN-standard has been withdrawn | changed head measurements
Note: Similar to ISO 7051 | DIN-standard has been withdrawn | changed head measurements
Material version:
A2
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Thread type ST (sheet metal)
Head shape:
Raised countersunk head
Force application:
Cross-slot (Phillips)
Material:
Stainless steel A2
Installation method:
Screw into place with tool
Product type:
Direct screw-fitting
Product group:
Screws
RoHS conformal:
Material:
Stainless steel
Fastening and assembly technology: Products and services
The Manual of fastening Technology: 8th edition