E 5152

EJOT Altracs® plus screws for light metal materials

Pan head | Torx
Flange/washer: without flange | Thread type: Self-tapping thread | Head shape: Button head | Force application: Hexalobular / Torx | Material: Steel 10 | Installation method: Screw into place with tool | Surface: zinc-plated | Product group: Screws
EJOT Altracs® plus screws for light metal materials
Diameter (d)
3
4
5
Length (l)
8
10
12
Packaging unit (pcs.)
3000
5000
10000
For further information please contact us.
E 5152 | Altracs Plus | Steel 10 zinc-plated | Pan head | Torx | Cr(VI) – free | Self-tapping thread

The EJOT Altracs® Plus screws with self-tapping thread are used for direct fastening under challenging operating conditions. The thread geometry is optimised for light metals and other non-ferrous metals such as zinc, copper or brass. They can be screwed directly into the moulded hole, thus lowering production costs. This saves on thread machining and additional securing elements. The screw connection has special self-locking properties and protects the component even under challenging conditions such as vibrations and thermal or dynamic loads. The large load-bearing capacity is achieved by a large thread load-bearing depth. The fastening elements can be reused multiple times.

Benefits:
• large load capacity even when subjected to vibration and thermal or dynamic loads
• lower production costs – no thread formation and no additional securing required
• optimised thread geometry for light metals and non-ferrous metals

Further information and CAD files can be obtained directly from EJOT
Material version:
10
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Self-tapping thread
Head shape:
Button head
Force application:
Hexalobular / Torx
Material:
Steel 10
Installation method:
Screw into place with tool
Surface:
zinc-plated
Product type:
Direct screw-fitting
Product group:
Screws
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
1622/15.02
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
Self-Tapping Fasteners: Efficient fastening technology for solid metal, sheet metal and plastics
PDF
ENG
8705/21-V1-EN (WBH)