DIN 938

Studs

Flange/washer: without flange | Thread type: Metric thread | Material: Stainless steel A4 | Installation method: Assembly by hand | Product group: Screws
DIN 938 | stainless steel | A4 | Cr(VI) - free | metric thread | threaded end = 1 d
Material version:
A4
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Material:
Stainless steel A4
Installation method:
Assembly by hand
Product type:
Studs
Product group:
Screws
RoHS conformal:
Material:
Stainless steel
8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Technical information and dimensions of the product
PDF
ENG
02/2024
Products and services
PDF
ENG
1180/21-V1-EN (WBH)