DIN 6921
similar to EN 1665

Hexagon head bolts

with flange | hexagon head
Flange/washer: with flange | Thread type: Metric thread | Head shape: Hexagon head | Force application: Hexagon head | Material: Steel 8.8 | Installation method: Screw into place with tool | Surface: bright | Product group: Screws
Diameter (d)
M6
M8
M10
M12
Length (l)
12
16
20
25
30
35
40
45
50
60
70
80
90
Packaging unit (pcs.)
100
200
500
600
1000
For further information please contact us.
similar to EN 1665 | DIN standard has been withdrawn
DIN 6921 | steel | 8.8 | bright | Cr(VI) - free | metric thread

Note: Similar to EN 1665 | DIN-standard has been withdrawn | different spanner widths for M10, M12, M14 and M22 | changed head height
Material version:
8.8
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
with flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Head shape:
Hexagon head
Force application:
Hexagon head
Material:
Steel 8.8
Installation method:
Screw into place with tool
Surface:
bright
Product type:
Cap screw with external driving feature
Product group:
Screws
RoHS conformal:
Material:
Steel
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024