DIN 910

Locking screws

hexagonal head with flange | hexagon head | cylindrical metric fine thread
Flange/washer: with flange | Thread type: Cylindrical metric fine thread | Head shape: Hexagonal head with flange | Force application: Hexagon head | Material: Stainless steel A2 | Installation method: Screw into place with tool | Product group: Screws
Diameter (d)
M12 x 1.5
M14 x 1.5
M18 x 1.5
M20 x 1.5
Length (l)
21
24
26
Packaging unit (pcs.)
50
100
For further information please contact us.
DIN 910 | stainless steel | A2 | Cr(VI) - free | cylindrical metric fine thread
Material version:
A2
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
with flange
Risk hydrogen embrittlement:
Thread type:
Cylindrical metric fine thread
Head shape:
Hexagonal head with flange
Force application:
Hexagon head
Material:
Stainless steel A2
Installation method:
Screw into place with tool
Product type:
Cap screw with external driving feature