DIN 7976
similar to ISO 1479

Tapping screws

hexagonal head | hexagon head | form C with cone point
Flange/washer: without flange | Thread type: Thread type ST (sheet metal) | Head shape: Hexagon head | Force application: Hexagon head | Material: Stainless steel A2 | Installation method: Screw into place with tool | Product group: Screws
Diameter (d)
2.9
3.5
3.9
4.2
4.8
5.5
6.3
8
Length (l)
9.5
13
16
19
22
25
32
38
Packaging unit (pcs.)
200
500
1000
For further information please contact us.
similar to ISO 1479 | DIN standard has been withdrawn
DIN 7976 | stainless steel | A2 | Cr(VI) - free | thread type ST (sheet metal)

Note: Similar to ISO 1479 | DIN-standard has been withdrawn | differing height of head
Material version:
A2
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Thread type ST (sheet metal)
Head shape:
Hexagon head
Force application:
Hexagon head
Material:
Stainless steel A2
Installation method:
Screw into place with tool
Product type:
Direct screw-fitting
Product group:
Screws
RoHS conformal:
Material:
Stainless steel