DIN 6912

Cylinder screws

hexagon socket with key guide | low head
Flange/washer: without flange | Thread type: Metric thread | Head shape: Cylinder head | Force application: Hexagon socket with key guide | Material: Stainless steel A4 | Installation method: Screw into place with tool | Product group: Screws
DIN 6912 | stainless steel | A4 | Cr(VI) - free | metric thread

Note: Due to their head geometry, these screws are limited in their load bearing capacity, see DIN EN ISO 3506-1.
Material version:
A4
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Head shape:
Cylinder head
Force application:
Hexagon socket with key guide
Material:
Stainless steel A4
Installation method:
Screw into place with tool
Product type:
Cap screw with internal driving feature