ISO 14583

Flat head screws

Torx
Thread type: Metric thread | Head shape: Flat head | Force application: Hexalobular / Torx | Material: Steel 4.8 | Product group: Screws
Flat head screws
Diameter (d)
M2,5
M3
M4
Length (l)
6
8
10
12
Packaging unit (pcs.)
1000
2000
For further information please contact us.
ISO 14583 | Steel | 4.8 | Zinc-plated | Flat head | Torx | Cr(VI) - free
Material version:
4.8
Cr(VI) Note:
Cr(VI)-free
Form:
Round
Risk hydrogen embrittlement:
Thread type:
Metric thread
Head shape:
Flat head
Force application:
Hexalobular / Torx
Material:
Steel 4.8