ISO 7380-2

Half-round screws

Torx
Flange/washer: with flange | Thread type: Metric thread | Head shape: Round head | Force application: Hexalobular / Torx | Material: Stainless steel A2 | Installation method: Screw into place with tool | Product group: Screws
Half-round screws
Diameter (d)
3
4
5
6
8
10
Length (l)
6
8
10
12
16
20
25
30
35
40
45
55
Packaging unit (pcs.)
100
200
500
1000
For further information please contact us.
SO 7380-2 | Half-round screw | with flange | Stainless steel | A2 | Internal hex socket / Torx | Metric thread | Cr(VI) - free

Note:
• Due to the head geometry, the load capacity of these screws is limited, see DIN EN ISO 898-1.
• Some dimensions are provided from thread to head.
Material version:
A2
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
with flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Head shape:
Round head
Force application:
Hexalobular / Torx
Material:
Stainless steel A2
Installation method:
Screw into place with tool
Product type:
Cap screw with internal driving feature
Product group:
Screws
RoHS conformal:
Material:
Stainless steel