ISO 7380-1 | Steel | 10.9 | Untreated | Cr(VI) - free | Metric thread
Note:
• Due to the head geometry, the load capacity of these screws is limited, see DIN EN ISO 898-1.
• Some dimensions are provided from thread to head
Note:
• Due to the head geometry, the load capacity of these screws is limited, see DIN EN ISO 898-1.
• Some dimensions are provided from thread to head
Material version:
10.9
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Head shape:
Round head
Force application:
Hexagon socket
Material:
Steel 10.9
Installation method:
Screw into place with tool
Surface:
bright
Product type:
Cap screw with internal driving feature
Product group:
Screws
RoHS conformal:
Material:
Steel
The Manual of fastening Technology: 8th edition
Fastening and assembly technology: Products and services
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners