E 5412

EJOT® Delta PT screws for thermoplastics

Pan head | Cruciform drive H (Phillips)
Material: Stainless steel A2 | Flange/washer: without flange | Thread type: Self-tapping thread | Head shape: Button head | Force application: Cross-slot (Phillips) | Material: Stainless steel A2 | Installation method: Screw into place with tool | Product group: Screws
EJOT® Delta PT screws for thermoplastics 3,5 | 10 | 5000
Diameter (d)
3,5
Length (l)
10
Packaging unit (pcs.)
5000
Reset selection
For further information please contact us.
Art.no.: E5412H/A23510
Art.no.: E5412H/A23510
E 5412 | Delta PT | Stainless steel A2 | Pan head | Cruciform drive H (Phillips) | Cr(VI) – free | Self-tapping thread

The EJOT® Delta PT screws with self-tapping thread are used for direct screw fastening of thermoplastics subject to challenging operating conditions. They lower production costs, as they eliminate the need for thread machining and additional locking elements. The thread geometry is especially innovative and facilitates the self-locking fastening of even very thin components while protecting the material. This delivers exceptional fatigue strength as well as high resistance to tension, torsion and vibrations.

Benefits:
• innovative thread geometry protects the material, even in the case of very thin-walled plastic components
• lower production costs – no thread machining or additional locking required
• suitable for high loads – offers fatigue strength as well as resistance to tension, torsion and vibrations

Further information and CAD files can be obtained directly from EJOT
Diameter (d):
3,5
D:
6.1
Length (l):
10
m:
42
Material:
Stainless steel A2
DIN/ISO:
E 5412
Pitch (P):
1.29
r:
0,5
t max.:
1.86
t min.:
1.23
Packaging unit (pcs.):
5000
Tool size:
2
Material version:
A2
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Self-tapping thread
Head shape:
Button head
Force application:
Cross-slot (Phillips)
Installation method:
Screw into place with tool
Product type:
Direct screw-fitting
Product group:
Screws
RoHS conformal:
Material:
Stainless steel
Self-Tapping Fasteners: Efficient fastening technology for solid metal, sheet metal and plastics
PDF
ENG
8705/21-V1-EN (WBH)
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02