B 50500
similar to ISO 7380

Safety screws

Pan head | Hexagon socket drive with tang
Flange/washer: without flange | Thread type: Metric thread | Head shape: Button head | Force application: Hexagon socket drive with dog point | Material: Stainless steel A2 | Installation method: Screw into place with tool | Product group: Screws
Diameter (d)
M4
M5
M6
M8
M12
Length (l)
10
12
16
20
25
30
35
40
45
50
Packaging unit (pcs.)
200
250
500
For further information please contact us.
similar to ISO 7380
Böllhoff standard 50500 | Stainless steel | A2 | Cr(VI) - free | Metric thread
Material version:
A2
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Head shape:
Button head
Force application:
Hexagon socket drive with dog point
Material:
Stainless steel A2
Installation method:
Screw into place with tool
Product type:
Cap screw with internal driving feature