ISO 4026
similar to DIN 913

Set screws

hexagon socket | flat point
Flange/washer: without flange | Thread type: Metric thread | Force application: Hexagon socket | Material: Stainless steel A2 | Installation method: Screw into place with tool | Product group: Screws
similar to DIN 913 | DIN standard has been withdrawn
ISO 4026 | stainless steel | A2 | Cr(VI)-free | metric thread

Note: Similar to DIN 913 | ISO-standard has been withdrawn

Threaded pins are not intended for use under tensile load
Material version:
A2
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Force application:
Hexagon socket
Material:
Stainless steel A2
Installation method:
Screw into place with tool
Product type:
Set screws/Stud bolts