DIN 7981 C
similar to ISO 7049

Tapping screws

button head | cross-slot phillips | form C with cone point | case hardened
Flange/washer: without flange | Thread type: Thread type ST (sheet metal) | Head shape: Button head | Force application: Cross-slot (Phillips) | Material: Steel | Installation method: Screw into place with tool | Surface: zinc-plated | Product group: Screws
similar to ISO 7049 | DIN standard has been withdrawn
DIN 7981 C | steel | zinc-plated | Cr(VI) - free | thread type ST (sheet metal)

Note: Similar to ISO 7049 | DIN-standard has been withdrawn | changed head measurements with ISO norm
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Thread type ST (sheet metal)
Head shape:
Button head
Force application:
Cross-slot (Phillips)
Material:
Steel
Installation method:
Screw into place with tool
Surface:
zinc-plated
Product type:
Direct screw-fitting
Product group:
Screws
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
1622/15.02
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024