EXPANSIONSERT 1 thread insert for expansion anchoring

Type 0231 / flange
Flange/washer: with flange | Product group: Thread technology | Product type: 0231 flange
Diameter (d)
M 2.5
M 3
M 3.5
M 4
M 5
M 6
Diamter (d1)
4
4.8
5.5
6.5
8
Outer diameter (d2)
4.8
5.5
6.5
10
Length (l)
6
7.5
8.5
11
Packaging unit (pcs.)
1500
3500
5000
8000
10000
For further information please contact us.
The EXPANSIONSERT 1 thread insert consists of a cross-slotted basic body with internal thread, which has an external diamond knurl, and an spreader plate.

When the thread insert is installed in the mounting hole, the diamond knurl part is expanded by the spreader plate which is pressed down. As a result, it is anchored in the wall of the hole.

Advantages:
• Universal thread insert for thermoset andthermoplastic components
• High-strength threads by expansion anchoring
• Quick, cost-effective installation
Flange/washer:
with flange
Product type:
Thread inserts
Product group:
Thread technology
Product type:
0231 flange
Material:
Brass
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Product Guide: 360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)
AMTEC®: Precision thread inserts for after-moulding joining in plastic components
PDF
ENG
0200/24-V1-EN (WBH)