EXPANSIONSERT 2 thread insert for expansion anchoring

Type 0235 / flange
Flange/washer: with flange | Product group: Thread technology | Product type: 0235 flange
Diameter (d)
M 3
M 4
Outer diameter (d2)
5.9
6.9
Length (l)
8
9.5
Packaging unit (pcs.)
3000
5000
For further information please contact us.
The EXPANSIONSERT 2 thread insert consists of a body with internal thread, which has knurls and undercuts on the circumferential surface.

Inside the body, there is an spreader plate that is pressed downwards when the thread insert is installed in the mounting hole. Upon installation, the slotted bottom part of the EXPANSIONSERT 2 is expanded and its cutting rings are anchored in the wall of the mounting hole. The thread insert is thus reliably secured against pull-out and twisting.

Advantages:
• For reactive resins, PUR, elastomers, integral hard foams as well as for wood composite materials
• Wear-resistant threads
• Quick, cost-effective installation
Flange/washer:
with flange
Product type:
Thread inserts
Product group:
Thread technology
Product type:
0235 flange
Material:
Brass
Product Guide: 360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
AMTEC®: Precision thread inserts for after-moulding joining in plastic components
PDF
ENG
0200/24-V1-EN (WBH)