QUICKSERT® Hex thread insert for self-tapping installation, flange

Type 1438 / Hex / flange
Flange/washer: with flange | Product group: Thread technology | Product type: 1438
Diameter (d)
M 4
M 5
M 6
M 8
Outer diameter (d2)
7
8
10
12
Length (l)
8
10
14
15
Packaging unit (pcs.)
500
1000
2000
For further information please contact us.
QUICKSERT® Hex consists of a cylindrical basic body with internal thread and additional internal hexagon and a special external thread.

The profile of the external thread has an extremely small flank angle and expands asymmetrically towards the thread root. This way, installation at low driving torques is optimised. Very good tight-fit is achieved with an ideal distribution of load. The bottom part of the bush is provided with a cutting slot. For special requirements, we offer a version with flange. The threaded bush is inserted and screwed in with a rotating spindle. It is not necessary to screw out the spindle.

Advantages:
• Efficient installation process resulting from additional driver shape (e.g. hexagonal shape)
• For thermoplastics and thermosets
• Extra small flank angles of the special external thread minimise radial tensions
• High-strength and torsion-proof threads
• Special version available with external left-hand thread for improved reverse locking
Flange/washer:
with flange
Product type:
Thread inserts
Product group:
Thread technology
Product type:
1438
Material:
Brass
Product Guide: 360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
AMTEC®: Precision thread inserts for after-moulding joining in plastic components
PDF
ENG
0200/24-V1-EN (WBH)