The HRT process (High-Resistance Thread) was the result of a further development of the RIVKLE® technology.
Progressive materials and processes allow to produce a reinforced, higher-strength thread which considerably improves the mechanical properties of the RIVKLE® blind rivet nut.
Thread as per ISO 6H (ISO 68-1) corresponding with screw property class 10 or 12 (compatible screw property classes 10.9 and 12.9).
Advantages:
• Higher preload forces in the joint due to higher torques
• Use of smaller thread sizes possible
• Reduced weight
• Corrosion resistance, particularly with aluminium
• Improved recyclability (aluminium RIVKLE® HRT and aluminium component)
Progressive materials and processes allow to produce a reinforced, higher-strength thread which considerably improves the mechanical properties of the RIVKLE® blind rivet nut.
Thread as per ISO 6H (ISO 68-1) corresponding with screw property class 10 or 12 (compatible screw property classes 10.9 and 12.9).
Advantages:
• Higher preload forces in the joint due to higher torques
• Use of smaller thread sizes possible
• Reduced weight
• Corrosion resistance, particularly with aluminium
• Improved recyclability (aluminium RIVKLE® HRT and aluminium component)
Hole geometry:
Hexagonal
Head shape:
Flat head
Material:
Aluminium
Product group:
Elements
End type:
Open
Body form:
Hexagonal
Material:
Aluminium
Technical information:
Thread according to ISO 6h (ISO 68-1) -Equivalent nut class 8 (compatible screw class 8.8)