Clutch for installation mandrel

for HELICOIL® pneumatic installation tool
Product group: Accessories | Product type: P-PSG 1626
Diameter (d)
16 - 26x1.5
Packaging unit (pcs.)
1
Reset selection
For further information please contact us.
Art.no.: 01600900006/10
Art.no.: 01600900006/10
Coupling for the installation mandrel of pneumatic installation tools.

Suited for:
• P-PSG 1626 pneumatic installation tool

Fits thread sizes M16 to M26 x 1.5 (normal and fine screw thread).
Diameter (d):
16 - 26x1.5
ECLASS 7.1:
21119190
Packaging unit (pcs.):
1
Product type:
Clutch for installation mandrel
Product group:
Accessories
Product type:
P-PSG 1626
HELICOIL® Plus thread technology: Intelligent system solution comprising a fastener and efficient processing for high-strength screw joints
PDF
ENG
0100/24-V1-EN
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Product Guide: 360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)