Clutch for installation mandrel

for HELICOIL® pneumatic installation tool
Product group: Accessories | Product type: P-PSG 714
Diameter (d)
7 - 14x1.5
Packaging unit (pcs.)
1
Reset selection
For further information please contact us.
Art.no.: 01601800006/10
Art.no.: 01601800006/10
Coupling for the installation mandrel of pneumatic installation tools.

Suited for:
• P-PSG 714 and P-PSG 714 SF pneumatic installation tools

Fits thread sizes M7 to M14 (normal and fine screw thread), UNC 5/16"-18 to 1/2"-13 and UNF 5/16"-24 to 1/2"-20.
Diameter (d):
7 - 14x1.5
ECLASS 7.1:
21119190
Packaging unit (pcs.):
1
Product type:
Clutch for installation mandrel
Product group:
Accessories
Product type:
P-PSG 714
HELICOIL® Plus thread technology: Intelligent system solution comprising a fastener and efficient processing for high-strength screw joints
PDF
ENG
0100/24-V1-EN
Product Guide: 360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024